??
CAD model selection
FAB042-L1-3-S2-P2-8-30-46-M4-26/M
HELP_VARIABLE
Company
OC-Drive
Description
FAB042 - FAB Series
Bill of material
FAB042-L1-3-S2-P2-8-30-46-M4-26/M
RT
Reducer type
FAB042
PROGRESSION
Progression
RR
Reduction ratio
OSTS
Output shaft type selection
BACKLASH
Backlash
ROT
Rated output torque (T2n)
Nm
MOT
Maximum output torque (T2B)
Nm
RIS
Rated input speed (n1)
5000 rpm
MIS
Maximum input speed (n1B)
10000 rpm
PB
Precision backlash (P1)
arcmin
SB
Standard backlash (P2)
arcmin
TR
Torsional rigidity
3 Nm/arcmin
ARF
Allowable radial force (F2rB2)
780 N
AAF
Allowable axial force (F2a1B2)
350 N
AAF2
Allowable axial force (F2a2B2)
390 N
SL
Service life
20000 hr
EFFECTIVENESS
effectiveness
WEIGHT
Weight
kg
OT
Operating temperature
-10℃~+90℃ °C
LUBRICATING
lubricating
Synthetic lubricating grease
PL
Protection level
IP65
IND
Installation direction
Any direction
NV
Noise value (n1=3000rpm)
≤56 dB
MOI
Moment of inertia (J1)
0.03 kg·cm^2
C3
mm
C1
mm
C2
mm
C4
26 mm
C5
Φ30 mm
C6
4 mm
C7
42 mm
C8
mm
C9
mm
C10
5.0 mm
MOTOR
Motor
M
Preview - Generation
Preview
3D
2D

Embedded user actions