??
CAD model selection
FAB060D-L1-3-S2-P2-8-38.1-66.7-M4-34/M
HELP_VARIABLE
Company
OC-Drive
Description
FAB060 - FAB Series
Bill of material
FAB060D-L1-3-S2-P2-8-38.1-66.7-M4-34/M
RT
Reducer type
FAB060
PROGRESSION
Progression
HS
Hole Style
RR
Reduction ratio
OSTS
Output shaft type selection
BACKLASH
Backlash
C3
mm
C1
mm
C2
mm
C4
34 mm
C5
Φ38.1 mm
C6
5.0 mm
C7
60 mm
C8
mm
C9
mm
C10
5.5 mm
MOTOR
Motor
M
ROT
Rated output torque (T2n)
Nm
MOT
Maximum output torque (T2B)
Nm
RIS
Rated input speed (n1)
5000 rpm
MIS
Maximum input speed (n1B)
10000 rpm
PB
Precision backlash (P1)
arcmin
SB
Standard backlash (P2)
arcmin
TR
Torsional rigidity
7 Nm/arcmin
ARF
Allowable radial force (F2rB2)
1530 N
AAF
Allowable axial force (F2a1B2)
630 N
AAF2
Allowable axial force (F2a2B2)
765 N
SL
Service life
20000 hr
EFFECTIVENESS
effectiveness
WEIGHT
Weight
kg
OT
Operating temperature
-10℃~+90℃ °C
LUBRICATING
lubricating
Synthetic lubricating grease
PL
Protection level
IP65
IND
Installation direction
Any direction
NV
Noise value (n1=3000rpm)
≤58 dB
MOI
Moment of inertia (J1)
kg·cm^2
Preview - Generation
Preview
3D
2D

Embedded user actions